IESNA:LM-63-2002
[TEST]P952170
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-835-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19256
TILT=NONE
156 -1 1 37 41 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2666.3 3012.6 3357.5 3649.3 3872.2 4007.5 4107 4210.4 4308.6 4421.3
4559.3 4707.9 4892.3 5093.9 5345.9 5705.4 6201.6 6872.8 7758.9 8893.1
10361.6 12121.9 13753.5 14700.7 14520.3 13130.1 10553.9 7656.8 4913.5 3492.8
2410.3 1510.9 841 183.1 0 0 0
2666.3 2960.8 3273.9 3528.6 3718.3 3843 3929.2 4023.4 4122.9 4225
4353.7 4507.6 4686.7 4885.6 5124.4 5437.5 5858 6413.8 7124.8 8113.1
9401.2 10637.5 11243.7 11035.5 10304.5 9078.8 7147.4 4836.6 2612 1542.8
850.3 380.7 147.2 18.6 0 0 0
2666.3 2930.3 3173.1 3350.8 3484.8 3565.7 3622.8 3697.1 3762.1 3824.4
3912 4028.7 4166.7 4299.3 4441.2 4615 4819.3 5064.7 5365.8 5667
5758.5 5456 4690.6 3792.6 2792.4 1938.1 1369 988.3 693.8 498.8
336.9 201.6 112.8 50.4 9.3 0 0
2666.3 2854.7 3035.1 3167.8 3244.7 3284.5 3312.4 3324.3 3316.3 3285.8
3240.7 3216.9 3190.3 3126.6 2987.4 2788.4 2581.4 2383.8 2214 2098.6
2040.2 1987.2 1914.2 1790.8 1696.6 1623.7 1398.2 1132.9 748.2 524
374.1 260 172.4 74.3 10.6 0 0
2666.3 2779.1 2909.1 3007.3 3060.3 3073.6 3043.1 2960.8 2828.2 2655.7
2470 2320.1 2221.9 2162.3 2114.5 2044.2 1943.4 1846.5 1770.9 1731.1
1731.1 1741.7 1744.4 1733.8 1655.5 1483.1 1300 1178 992.2 797.2
578.4 379.4 206.9 80.9 5.3 0 0
2666.3 2718.1 2780.4 2852.1 2903.8 2898.5 2828.2 2691.5 2525.7 2370.5
2241.8 2150.3 2097.3 2057.5 2011 1939.4 1838.6 1716.5 1597.2 1503
1452.6 1459.2 1500.3 1528.2 1517.6 1471.1 1370.3 1207.1 1025.4 854.3
693.8 545.2 396.6 230.8 99.5 0 0
2666.3 2635.8 2655.7 2706.1 2761.9 2788.4 2747.3 2657.1 2556.2 2466
2374.5 2271 2163.6 2058.8 1956.6 1849.2 1731.1 1606.4 1488.4 1391.5
1305.3 1232.4 1170 1130.2 1118.3 1114.3 1093.1 1045.3 963.1 847.7
654 448.4 248.1 131.3 47.8 0 0
2666.3 2581.4 2532.4 2543 2623.9 2727.4 2808.3 2814.9 2757.9 2667.7
2562.9 2438.2 2293.6 2141 1996.4 1858.5 1727.2 1599.8 1485.7 1396.8
1331.8 1289.4 1254.9 1212.5 1147.5 1045.3 939.2 862.2 793.3 716.3
615.5 476.2 306.4 177.8 58.4 0 0
2666.3 2516.4 2402.4 2385.1 2464.7 2665 2879.9 2980.7 2950.2 2836.1
2699.5 2560.2 2413 2249.8 2086.6 1927.5 1777.6 1639.6 1518.9 1426
1355.7 1306.6 1286.7 1273.5 1244.3 1180.6 1103.7 1016.1 927.2 823.8
697.8 543.9 400.6 252 82.2 0 0
2666.3 2454.1 2283 2198.1 2239.2 2440.8 2736.6 2974.1 3031.1 2931.6
2765.8 2606.6 2459.4 2305.5 2153 2000.4 1849.2 1701.9 1573.3 1475.1
1392.9 1338.5 1298.7 1281.4 1256.2 1209.8 1143.5 1069.2 988.3 898.1
773.4 614.2 451 248.1 76.9 2.7 0
2666.3 2398.4 2210 2098.6 2114.5 2294.9 2568.2 2807 2940.9 2903.8
2764.5 2606.6 2459.4 2313.5 2170.2 2026.9 1878.4 1732.5 1605.1 1497.7
1406.1 1343.8 1297.4 1269.5 1240.3 1187.3 1109 1024.1 939.2 839.7
716.3 554.5 403.3 214.9 58.4 0 0
2666.3 2387.8 2163.6 2008.4 1979.2 2098.6 2312.2 2556.2 2718.1 2734
2647.8 2513.8 2381.1 2257.8 2135.7 2004.4 1866.4 1727.2 1598.5 1488.4
1394.2 1326.5 1268.2 1215.1 1151.4 1057.3 925.9 773.4 630.1 512
395.3 264 160.5 80.9 6.6 0 0
2666.3 2322.8 2046.8 1829.3 1721.8 1727.2 1794.8 1886.3 1959.3 1997.8
1997.8 1950 1889 1824 1752.4 1676.7 1602.5 1521.5 1424.7 1325.2
1229.7 1120.9 1008.2 910 810.5 676.5 543.9 447 370.1 294.5
216.2 134 62.3 17.2 0 0 0
2666.3 2275 1958 1694 1530.8 1460.5 1438 1435.3 1427.4 1415.4
1390.2 1342.5 1285.4 1217.8 1138.2 1073.2 1009.5 960.4 928.6 915.3
898.1 860.9 801.2 725.6 635.4 541.2 453.7 376.7 303.8 237.5
169.8 95.5 41.1 6.6 0 0 0
2666.3 2251.1 1898.3 1610.4 1420.7 1326.5 1277.5 1235 1187.3 1134.2
1086.4 1048 1004.2 968.4 925.9 883.5 838.4 780 715 660.6
604.9 554.5 510.7 476.2 437.8 390 336.9 283.9 226.8 173.8
118.1 74.3 35.8 1.3 0 0 0
2666.3 2231.2 1862.5 1566.6 1367.7 1261.5 1196.5 1134.2 1074.5 1014.8
957.8 908.7 862.2 815.8 773.4 732.2 688.5 643.4 600.9 555.8
513.4 476.2 443.1 407.2 364.8 327.7 285.2 237.5 183.1 135.3
98.2 58.4 19.9 0 0 0 0
2666.3 2249.8 1874.4 1573.3 1358.4 1233.7 1150.1 1086.4 1032 979
925.9 875.5 823.8 777.4 734.9 692.5 648.7 600.9 553.2 504.1
461.6 425.8 395.3 368.8 342.2 313.1 273.3 229.5 191 157.9
122 83.6 30.5 0 0 0 0
2666.3 2260.4 1887.7 1582.6 1353.1 1201.8 1113 1055.9 1005.5 952.5
902 851.6 806.5 764.1 724.3 681.8 639.4 591.6 543.9 496.1
453.7 423.2 398 376.7 351.5 317 270.6 232.1 203 172.4
135.3 90.2 35.8 10.6 0 0 0
2666.3 2260.4 1902.3 1594.5 1349.1 1176.6 1082.5 1028.1 977.7 927.2
871.5 823.8 782.7 737.6 693.8 650 604.9 559.8 514.7 472.2
437.8 415.2 394 371.4 336.9 289.2 230.8 203 173.8 141.9
103.5 54.4 22.6 5.3 0 0 0
2666.3 2305.5 1959.3 1650.2 1382.3 1181.9 1075.8 1018.8 968.4 925.9
876.8 830.4 785.3 741.5 696.4 652.7 607.6 563.8 522.7 485.5
455 431.1 407.2 378.1 335.6 268 201.6 173.8 145.9 115.4
82.2 47.8 25.2 10.6 2.7 0 0
2666.3 2332.1 1997.8 1688.7 1411.4 1200.5 1082.5 1020.1 971 925.9
879.5 834.4 790.6 746.8 704.4 661.9 618.2 575.7 535.9 500.1
469.6 444.4 417.9 384.7 338.3 268 199 171.1 141.9 112.8
78.3 46.4 26.5 13.3 6.6 0 0
2666.3 2342.7 2023 1721.8 1438 1233.7 1087.8 1026.7 972.4 933.9
890.1 846.3 803.9 761.4 720.3 680.5 638.1 595.6 555.8 516
484.2 457.7 429.8 399.3 342.2 271.9 210.9 184.4 153.9 123.4
87.6 53.1 31.8 19.9 11.9 5.3 0
2666.3 2417 2138.4 1850.5 1565.3 1314.6 1138.2 1040 986.9 944.5
906 866.2 826.4 786.6 745.5 704.4 663.3 620.8 582.3 545.2
512 481.5 451 416.5 374.1 319.7 252 214.9 183.1 151.2
115.4 73 45.1 29.2 21.2 10.6 0
2666.3 2472.7 2243.2 1987.2 1713.9 1453.9 1236.3 1073.2 992.2 944.5
906 867.6 829.1 789.3 749.5 707 661.9 620.8 581 543.9
513.4 481.5 448.4 411.2 370.1 325 273.3 229.5 197.7 165.8
132.7 95.5 49.1 29.2 18.6 9.3 0
2666.3 2525.7 2365.2 2162.3 1935.4 1686 1441.9 1207.1 1029.4 953.8
908.7 867.6 829.1 789.3 746.8 705.7 661.9 618.2 575.7 530.6
488.2 448.4 411.2 376.7 347.6 313.1 270.6 225.5 183.1 149.9
120.7 90.2 50.4 22.6 11.9 4 0
2666.3 2610.6 2533.7 2415.6 2224.6 2005.7 1786.8 1564 1274.8 1042.7
932.6 880.8 838.4 797.2 757.5 716.3 673.9 631.4 587.7 541.2
497.5 453.7 413.9 376.7 340.9 303.8 264 225.5 183.1 139.3
107.4 75.6 47.8 25.2 11.9 5.3 0
2666.3 2698.2 2714.1 2698.2 2606.6 2463.4 2293.6 2105.2 1863.8 1552
1229.7 990.9 876.8 825.1 786.6 749.5 709.7 675.2 642 602.2
562.5 513.4 464.3 419.2 383.4 348.9 383.4 401.9 303.8 242.8
160.5 118.1 67.7 33.2 15.9 8 0
2666.3 2784.4 2899.8 2994 3031.1 3002 2907.8 2784.4 2669 2531
2320.1 2033.6 1698 1355.7 1078.5 931.2 888.8 856.9 801.2 750.8
712.4 677.9 628.8 593 624.8 648.7 546.5 415.2 252 188.4
140.6 102.1 69 39.8 19.9 6.6 0
2666.3 2872 3088.2 3289.8 3439.7 3525.9 3531.2 3482.2 3435.7 3421.1
3411.9 3372.1 3293.8 3195.6 3070.9 2926.3 2744.6 2570.8 2509.8 2738
3232.8 3703.7 3774 3271.2 2308.2 1367.7 807.9 508.1 351.5 257.3
195 140.6 95.5 54.4 21.2 5.3 0
2666.3 2956.9 3260.6 3561.8 3813.8 3975.6 4052.6 4079.1 4105.6 4152.1
4223.7 4316.6 4428 4530.1 4632.3 4709.2 4831.2 5050.1 5458.7 6127.3
6994.8 7935.3 8853.3 9559 9641.3 8979.3 7708.5 6022.5 4205.1 2627.9
1526.8 908.7 517.3 195 59.7 2.7 0
2666.3 2987.4 3338.9 3687.8 3977 4168 4263.5 4304.6 4343.1 4396.1
4469.1 4556.7 4670.7 4786.1 4910.8 5080.6 5324.7 5680.2 6205.5 6933.8
7900.9 9177 10917.4 13077 14469.9 14132.9 13099.6 11677.5 10142.7 8686.2
7196.5 5552.9 3800.5 2233.9 906 228.2 0
2666.3 3009.9 3392 3789.9 4105.6 4312.6 4414.7 4445.2 4461.1 4469.1
4489 4515.5 4550 4564.6 4611 4714.5 4896.2 5185.4 5653.7 6342.2
7269.4 8562.8 10508.8 13368.8 17172 18381.8 17405.5 16247.4 14966 13631.5
11662.9 9113.3 6351.5 3866.9 1526.8 488.2 0
2666.3 3060.3 3511.3 3971.7 4352.4 4583.2 4649.5 4608.4 4510.2 4368.3
4211.8 4061.9 3913.3 3775.3 3707.7 3788.6 4141.4 4767.6 5525 6234.7
6907.3 7691.3 8763.1 10308.5 13268 16812.5 16089.6 14371.7 13244.1 12472.1
11372.4 9781.9 7642.2 5319.4 2080 342.2 0
2666.3 3086.9 3634.7 4136.1 4536.8 4731.8 4727.8 4559.3 4292.7 4011.4
3744.8 3522 3349.5 3248.7 3348.2 3843 4685.3 5714.7 6801.2 7946
9198.2 10390.8 11528.9 12848.8 14800.2 17291.4 17775.6 16491.5 15050.9 13574.5
11820.8 9466.2 6677.8 3232.8 1265.5 141.9 0
2666.3 3128 3661.2 4189.2 4597.8 4794.1 4710.5 4413.4 4038 3736.9
3468.9 3255.3 3102.8 3068.3 3356.1 4118.9 5251.8 6675.1 8430.1 10563.2
12901.9 15306.9 17710.6 19871.5 22326.9 24584.7 25156.5 24123.1 22153.2 19525.3
16069.7 11311.4 7341.1 4059.2 1958 226.8 0
2666.3 3130.6 3667.9 4189.2 4584.5 4759.6 4674.7 4385.5 4012.8 3678.5
3410.5 3200.9 3063 3082.9 3483.5 4382.9 5680.2 7380.9 9541.8 12001.2
14508.3 16962.4 19431.1 21975.4 24852.7 26944.6 27062.7 25412.5 22536.5 18732
14755.1 10959.9 7162 4166.7 1651.5 208.3 0
2666.3 3130.6 3654.6 4157.4 4519.5 4685.3 4665.4 4478.4 4190.5 3874.8
3593.6 3384 3239.4 3227.5 3543.2 4333.8 5493.2 6879.4 8499.1 10295.3
12090.1 13892.8 15625.3 17365.7 19750.8 22088.2 22713 21549.6 19571.7 16996.9
14122.3 10946.6 8244.4 4909.5 1863.8 164.5 0
2666.3 3094.8 3583 4040.6 4372.3 4542.1 4596.5 4565.9 4439.9 4250.2
4039.3 3836.3 3661.2 3567.1 3654.6 4083.1 4861.8 5865.9 6936.5 7928.7
8886.5 9727.5 10520.8 11629.8 13738.9 15857.4 15584.2 13785.4 12124.6 10656.1
8822.8 6630 4447.9 2163.6 607.6 74.3 0
2666.3 3093.5 3529.9 3931.9 4222.4 4384.2 4477.1 4536.8 4567.3 4576.6
4560.6 4515.5 4459.8 4398.8 4389.5 4497 4825.9 5401.7 6208.2 7126.2
8178.1 9483.4 11207.9 13447.1 15800.4 16243.4 13778.7 10648.1 7831.9 5702.8
4475.7 3269.9 2371.8 1395.5 388.7 15.9 0
2666.3 3020.5 3388 3726.2 3973 4121.6 4231.7 4327.2 4416 4528.8
4650.8 4772.9 4928.1 5076.7 5278.3 5579.4 6013.2 6632.7 7570.5 8849.3
10412 12225.4 14379.7 16788.7 17652.2 16380.1 13372.8 10035.3 6777.3 4888.3
3536.5 2359.9 1420.7 327.7 8 0 0
2666.3 3012.6 3357.5 3649.3 3872.2 4007.5 4107 4210.4 4308.6 4421.3
4559.3 4707.9 4892.3 5093.9 5345.9 5705.4 6201.6 6872.8 7758.9 8893.1
10361.6 12121.9 13753.5 14700.7 14520.3 13130.1 10553.9 7656.8 4913.5 3492.8
2410.3 1510.9 841 183.1 0 0 0
